10092477
19426
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.229 |
| 5000 + | £ 0.1124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | 1 |
|---|---|
| Overall Diameter | 19.0 mm |
| Overall Diameter | 0.748 in |
| Inside Diameter | 11.0 mm |
| Inside Diameter | 0.433 in |
| Mounting Hole Diameter | 0.63 in |
| Mounting Hole Diameter | 16.0 mm |
| Overall Height | 5.8 mm |
| Overall Height | 0.228 in |
| Panel Thickness | 1.5 mm |
| Panel Thickness | 0.059 in |
| Colour | Black |
| Material | PVC |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue