Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.
Material: ABS Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, White, Light Oak, Grid Series Code: SR1600
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Quantity Per Pad | D | View | |
|---|---|---|---|---|---|---|
| 3600 In stock |
Cream
|
15
|
0.787 in
20.0 mm
|
|||
| 1800 In stock |
Beech
|
15
|
0.787 in
20.0 mm
|
|||
| 10290934 | £ 0.0534 - £ 0.0581 | 46000 In stock |
White
|
20
|
0.512 in
13.0 mm
|
|
| 3600 In stock |
Walnut
|
15
|
0.787 in
20.0 mm
|
|||
| £ 0.0888 - £ 0.0966 | Request the lead time here |
Aluminium
|
15
|
0.787 in
20.0 mm
|
||
| 1800 In stock |
Grid
|
15
|
0.787 in
20.0 mm
|
|||
| £ 0.0534 - £ 0.0581 | 10000 In stock |
Black
|
20
|
0.512 in
13.0 mm
|
||
| 9000 In stock |
Ash
|
20
|
0.512 in
13.0 mm
|
|||
| £ 0.0888 - £ 0.0966 | Request the lead time here |
White
|
15
|
0.787 in
20.0 mm
|
||
| 10800 In stock |
Cherry
|
15
|
0.787 in
20.0 mm
|
|||
| 10291092 | £ 0.0534 - £ 0.0581 | 10000 In stock |
Dark Oak
|
20
|
0.512 in
13.0 mm
|
|
| Request the lead time here |
Pine
|
15
|
0.787 in
20.0 mm
|
|||
| £ 0.0534 - £ 0.0581 | 5000 In stock |
Grid
|
20
|
0.512 in
13.0 mm
|
||
| £ 0.0888 - £ 0.0966 | 4500 In stock |
Light Oak
|
15
|
0.787 in
20.0 mm
|
||
| £ 0.0534 - £ 0.0581 | 20000 In stock |
Grey
|
20
|
0.512 in
13.0 mm
|
||
| £ 0.0888 - £ 0.0966 | 3400 In stock |
Dark Oak
|
15
|
0.787 in
20.0 mm
|
||
| 9000 In stock |
Mahogany
|
20
|
0.512 in
13.0 mm
|
|||
| Request the lead time here |
Wenge
|
20
|
0.512 in
13.0 mm
|
|||
| 10291146 | £ 0.0888 - £ 0.0966 | 16508 In stock |
Black
|
15
|
0.787 in
20.0 mm
|
|
| 10291184 | £ 0.0888 - £ 0.0966 | Request the lead time here |
Ash
|
15
|
0.787 in