Menu Search

Decorative Screw Covers

In stock

Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.

  • Designed to conceal exposed screw heads and provide a more decorative and polished look.
  • It has a wide range of up to 16 colours.
  • Used in applications like furniture, cabinets, office decor and even automotive decor.
Material: ABS Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, White, Light Oak, Grid Series Code: SR1600

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Colour Quantity Per Pad D View
Request the lead time here
Mahogany
15
20.0 mm
Request the lead time here
Wenge
15
20.0 mm
Request the lead time here
Pine
15
20.0 mm
£ 0.0534 - £ 0.0581 35000 In stock
Aluminium
20
13.0 mm
£ 0.0888 - £ 0.0966 Request the lead time here
Grey
15
20.0 mm
Request the lead time here
Cream
20
13.0 mm
£ 0.0534 - £ 0.0581 Request the lead time here
Beech
20
13.0 mm
3600 In stock
Cream
15
20.0 mm
1800 In stock
Beech
15
20.0 mm
10290965 £ 0.0888 - £ 0.0966 16000 In stock
White
15
20.0 mm
Request the lead time here
Cherry
15
20.0 mm
3600 In stock
Walnut
15
20.0 mm
£ 0.0888 - £ 0.0966 Request the lead time here
Aluminium
15
20.0 mm
£ 0.0534 - £ 0.0581 Request the lead time here
Light Oak
20
13.0 mm
£ 0.0534 - £ 0.0581 Request the lead time here
White
20
13.0 mm
£ 0.0888 - £ 0.0966 Request the lead time here
Dark Oak
15
20.0 mm
£ 0.0888 - £ 0.0966 Request the lead time here
White
15
20.0 mm
10290934 £ 0.0534 - £ 0.0581 52000 In stock
White
20
13.0 mm
1800 In stock
Grid
15
20.0 mm
4000 In stock
Pine
20
13.0 mm
  • of 2
Decorative Screw Cover 20.0 mm ABS Mahogany

10291191


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Mahogany
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 20.0 mm ABS Wenge

10291238


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Wenge
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    51/64
Decorative Screw Cover 20.0 mm ABS Pine

10291214


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Pine
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 13.0 mm ABS Aluminium

10291115

Price Range
£ 0.0581 - £ 0.0534

Stock Levels
35000 In stock
Attributes
  • D
    13.0 mm
  • Colour
    Aluminium
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 20.0 mm ABS Grey

10291153

Price Range
£ 0.0966 - £ 0.0888

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 13.0 mm ABS Cream

10291009


Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Cream
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 13.0 mm ABS Beech

10291047

Price Range
£ 0.0581 - £ 0.0534

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Beech
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 20.0 mm ABS Cream

10291139


Stock Levels
3600 In stock
Attributes
  • D
    20.0 mm
  • Colour
    Cream
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    51/64
Decorative Screw Cover 20.0 mm ABS Beech

10291177


Stock Levels
1800 In stock
Attributes
  • D
    20.0 mm
  • Colour
    Beech
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 20.0 mm ABS White

10290965

Price Range
£ 0.0966 - £ 0.0888

Stock Levels
16000 In stock
Attributes
  • D
    20.0 mm
  • Colour
    White
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    25/32
Decorative Screw Cover 20.0 mm ABS Cherry

10291160


Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Cherry
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 20.0 mm ABS Walnut

10291207


Stock Levels
3600 In stock
Attributes
  • D
    20.0 mm
  • Colour
    Walnut
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    13/16
Decorative Screw Cover 20.0 mm ABS Aluminium

10291245

Price Range
£ 0.0966 - £ 0.0888

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Aluminium
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    51/64
Decorative Screw Cover 13.0 mm ABS Light Oak

10290958

Price Range
£ 0.0581 - £ 0.0534

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    Light Oak
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 13.0 mm ABS White

10290996

Price Range
£ 0.0581 - £ 0.0534

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • Colour
    White
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 20.0 mm ABS Dark Oak

10291221

Price Range
£ 0.0966 - £ 0.0888

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    Dark Oak
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    51/64
Decorative Screw Cover 20.0 mm ABS White

10291122

Price Range
£ 0.0966 - £ 0.0888

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Colour
    White
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    25/32
Decorative Screw Cover 13.0 mm ABS White

10290934

Price Range
£ 0.0581 - £ 0.0534

Stock Levels
52000 In stock
Attributes
  • D
    13.0 mm
  • Colour
    White
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8
Decorative Screw Cover 20.0 mm ABS Grid

10290972


Stock Levels
1800 In stock
Attributes
  • D
    20.0 mm
  • Colour
    Grid
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    15
  • Screw Size
    25/32
Decorative Screw Cover 13.0 mm ABS Pine

10291085


Stock Levels
4000 In stock
Attributes
  • D
    13.0 mm
  • Colour
    Pine
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Quantity Per Pad
    20
  • Screw Size
    M8