| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.0224 |
| 100 - 999 | £ 1.5425 |
| 1000 + | £ 1.5147 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Includes | 3/4" |
|---|---|
| Material | NBR |
| Kit Type | Metric D-Ring |
| Number of Pieces | 100 |
| Thread Size | 3/4 in |
| Type | Individual Part |
| Colour | Black |
| Full Material | Nitrile Butadiene Rubber |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue