Menu Search

Cylindrical Steel Nuts

In production

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
£ 3.0906 - £ 5.151 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Right Hand
£ 5.1612 - £ 8.6088 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Right Hand
£ 2.958 - £ 4.9368 Request the lead time here
TR14 x 3
14.0
285.0
3.0
30.0
Right Hand
£ 7.1094 - £ 11.8422 Request the lead time here
TR22 x 5
22.0
700.0
5.0
45.0
Right Hand
£ 6.171 - £ 10.2816 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Right Hand
£ 8.5884 - £ 14.3106 Request the lead time here
TR24 x 5
24.0
845.0
5.0
50.0
Right Hand
£ 5.1408 - £ 8.568 Request the lead time here
TR18 x 4
18.0
470.0
4.0
40.0
Right Hand
£ 4.4268 - £ 7.3746 Request the lead time here
TR16 x 4
16.0
365.0
4.0
36.0
Right Hand
£ 87.5976 - £ 146.0028 Request the lead time here
TR50 x 8
50.0
3790.0
8.0
90.0
Right Hand
£ 118.0956 - £ 196.8192 Request the lead time here
TR70 x 10
70.0
7140.0
10.0
110.0
Right Hand
£ 33.1398 - £ 55.233 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Right Hand
£ 9.3228 - £ 15.5346 Request the lead time here
TR26 x 5
26.0
1005.0
5.0
50.0
Right Hand
£ 13.0152 - £ 21.6852 Request the lead time here
TR30 x 6
30.0
1335.0
6.0
60.0
Right Hand
£ 25.0308 - £ 41.718 Request the lead time here
TR36 x 6
36.0
1950.0
6.0
75.0
Right Hand
£ 7.701 - £ 12.8418 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Left Hand
£ 6.4566 - £ 10.761 Request the lead time here
TR14 x 3
14.0
210.0
3.0
30.0
Left Hand
£ 5.7324 - £ 9.5574 Request the lead time here
TR18 x 4
18.0
470.0
4.0
40.0
Left Hand
£ 13.1478 - £ 21.9096 Request the lead time here
TR28 x 5
28.0
1175.0
5.0
60.0
Right Hand
£ 95.2374 - £ 158.7324 Request the lead time here
TR60 x 9
60.0
5490.0
9.0
100.0
Right Hand
£ 16.1364 - £ 26.8974 Request the lead time here
TR28 x 5
28.0
1175.0
5.0
60.0
Left Hand
  • of 3
Cylindrical Nut TR12 x 3 18.0 Steel

20147372

Price Range
£ 5.151 - £ 3.0906

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 15.0 Steel

20147358

Price Range
£ 8.6088 - £ 5.1612

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 3 21.0 Steel

20147396

Price Range
£ 4.9368 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR22 x 5 33.0 Steel

20147471

Price Range
£ 11.8422 - £ 7.1094

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 4 30.0 Steel

20147457

Price Range
£ 10.2816 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 5 36.0 Steel

20147495

Price Range
£ 14.3106 - £ 8.5884

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR18 x 4 27.0 Steel

20147433

Price Range
£ 8.568 - £ 5.1408

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 4 24.0 Steel

20147419

Price Range
£ 7.3746 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR50 x 8 75.0 Steel

20147655

Price Range
£ 146.0028 - £ 87.5976

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR70 x 10 100.0 Steel

20147693

Price Range
£ 196.8192 - £ 118.0956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR44 x 7 66.0 Steel

20147631

Price Range
£ 55.233 - £ 33.1398

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR26 x 5 39.0 Steel

20147518

Price Range
£ 15.5346 - £ 9.3228

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 6 45.0 Steel

20147556

Price Range
£ 21.6852 - £ 13.0152

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR36 x 6 54.0 Steel

20147594

Price Range
£ 41.718 - £ 25.0308

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 15.0 Steel

20147365

Price Range
£ 12.8418 - £ 7.701

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR14 x 3 21.0 Steel

20147402

Price Range
£ 10.761 - £ 6.4566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR18 x 4 27.0 Steel

20147440

Price Range
£ 9.5574 - £ 5.7324

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR28 x 5 42.0 Steel

20147532

Price Range
£ 21.9096 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR60 x 9 90.0 Steel

20147679

Price Range
£ 158.7324 - £ 95.2374

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR28 x 5 42.0 Steel

20147549

Price Range
£ 26.8974 - £ 16.1364

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand