Menu Search

Cupped Base PCB Supports

In stock

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1256 - £ 0.1396 5000 In stock
3.2 mm
2.5 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.1671 - £ 0.1815 14000 In stock
3.2 mm
2.5 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.2163 - £ 0.2403 5878 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
4.8 mm
£ 0.2163 - £ 0.2403 36000 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.2163 - £ 0.2403 Request the lead time here
2.5 mm
2.5 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1671 - £ 0.1815 Request the lead time here
3.2 mm
2.5 mm
1.6 mm
1.6 mm
14.3 mm
£ 0.1671 - £ 0.1815 4000 In stock
3.2 mm
2.5 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.2163 - £ 0.2403 6000 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
6.4 mm
£ 0.2163 - £ 0.2403 Request the lead time here
2.5 mm
2.5 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.1074 - £ 0.1193 Request the lead time here
3.2 mm
2.5 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.1192 - £ 0.1325 Request the lead time here
3.2 mm
2.5 mm
1.6 mm
1.6 mm
4.8 mm
£ 0.1671 - £ 0.1815 3000 In stock
3.2 mm
2.5 mm
1.6 mm
1.6 mm
15.9 mm
£ 0.1225 - £ 0.1362 Request the lead time here
3.2 mm
2.5 mm
1.6 mm
1.6 mm
8.0 mm
£ 0.1196 - £ 0.1329 Request the lead time here
3.2 mm
2.5 mm
1.6 mm
1.6 mm
6.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10001660

Price Range
£ 0.1396 - £ 0.1256

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10001677

Price Range
£ 0.1815 - £ 0.1671

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10001608

Price Range
£ 0.2403 - £ 0.2163

Stock Levels
5878 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10001592

Price Range
£ 0.2403 - £ 0.2163

Stock Levels
36000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10001622

Price Range
£ 0.2403 - £ 0.2163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

10001691

Price Range
£ 0.1815 - £ 0.1671

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10001684

Price Range
£ 0.1815 - £ 0.1671

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10001615

Price Range
£ 0.2403 - £ 0.2163

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10487617

Price Range
£ 0.2403 - £ 0.2163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10152874

Price Range
£ 0.1193 - £ 0.1074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10001646

Price Range
£ 0.1325 - £ 0.1192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10001639

Price Range
£ 0.1815 - £ 0.1671

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10152881

Price Range
£ 0.1362 - £ 0.1225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10001653

Price Range
£ 0.1329 - £ 0.1196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm