Quantity | Unit price |
---|---|
100 - 1399 | £ 0.4518 |
1400 + | £ 0.4422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Silicone |
Colour | Pink |
Overall Diameter | 16.7 mm |
Overall Diameter | 0.657 in |
Overall Height | 41.3 mm |
Overall Height | 1.626 in |
Base Diameter | 12.7 mm |
Base Diameter | 0.5 in |
Body Height | 22.2 mm |
Body Height | 0.874 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue