10240670
35-HUP7H
| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 2.4663 |
| 50 - 249 | £ 1.0971 |
| 250 - 499 | £ 1.0744 |
| 500 + | £ 1.0531 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 30.2 mm |
|---|---|
| d1 | 1.189 in |
| BH | 1 in |
| BH | 25.4 mm |
| D | 36.5 mm |
| D | 1.437 in |
| H | 44.4 mm |
| H | 1.748 in |
| h | 19.0 mm |
| h | 0.748 in |
| Colour | Blue |
| Material | Silicone |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue