Quantity | Unit price |
---|---|
250 - 499 | £ 0.0728 |
500 - 999 | £ 0.0714 |
1000 + | £ 0.07 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 12.0 mm |
---|---|
D | 0.472 in |
H | 8.7 mm |
H | 0.343 in |
d1 | 4.2 mm |
d1 | 0.165 in |
Component Type | Washer |
Type | r7 |
Full Material | Nylon 66 |
Colour | Natural |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue