Menu Search

Screw Cover Cap 12.2 mm PA Grey

Item code:

006804221501

24000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1464
500 - 999 £ 0.1437
1000 + £ 0.141
Standard pack: 250

Order in multiple of 250

Total price:

£ 36.60

250 x £ 0.1464

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Cap
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour Grey
Overall Diameter 12.2 mm
Overall Height 4.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us