Quantity | Unit price |
---|---|
250 - 499 | £ 0.0986 |
500 - 999 | £ 0.0967 |
1000 + | £ 0.0947 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 12.0 mm |
---|---|
D | 0.472 in |
H | 0.205 in |
H | 5.2 mm |
Component Type | Cap |
Type | k5 |
Full Material | High Density Polyethylene |
Colour | Green |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue