10115275
006504201604
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.1006 |
| 500 - 999 | £ 0.0986 |
| 1000 + | £ 0.0966 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 11.0 mm |
|---|---|
| D | 0.433 in |
| H | 0.236 in |
| H | 6.0 mm |
| Component Type | Cap |
| Type | k4 |
| Full Material | High Density Polyethylene |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue