10115213
006504100001
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.0728 |
| 500 - 999 | £ 0.0714 |
| 1000 + | £ 0.07 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.165 in |
|---|---|
| D | 4.2 mm |
| H | 0.366 in |
| H | 9.3 mm |
| d1 | 0.165 in |
| d1 | 4.2 mm |
| Component Type | Washer |
| Type | r4 |
| Full Material | Polyamide 66 |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue