10047774
006104207601
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.425 in |
|---|---|
| D | 10.8 mm |
| H | 5.9 mm |
| H | 0.232 in |
| Component Type | Cap |
| Type | k1 |
| Full Material | Polyamide 66 |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue