Menu Search

Catch Plate 17.0 mm 45.0 mm 5.6 mm Grey

Essentra Part Number:

10202012

Manufacturer Part Number:

1222656

60 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 8.8766
100 + £ 3.9262
Standard pack: 100

Order in multiple of 10

Total price:

£ 88.77

10 x £ 8.8766

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mount Type Screw on
Distance Between Fixing Holes 30.0 mm
Minimum Hole Diameter 4.4 mm
Maximum Hole Diameter 9.6 mm
Overall Height 5.6 mm
Overall Length 45.0 mm
Catch Mechanism Counterplate
Commodity Code 3926909790
Colour Grey

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us