Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Finish | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.7321 - £ 2.6944 | 50 In stock |
1.126 in
28.6 mm
|
Black
|
Chrome Plated
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
||
| £ 3.5051 - £ 5.0245 | Request the lead time here |
1.126 in
28.6 mm
|
Black
|
Powder Coating
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
||
| £ 4.5106 - £ 6.4517 | 70 In stock |
2.087 in
53.0 mm
|
Natural
|
Chrome Plated
|
0.787 in
20.0 mm
|
0.866 in
22.0 mm
|
||
| £ 1.7032 - £ 2.6494 | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.6381 - £ 2.5482 | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| 20121594 | £ 4.5106 - £ 6.4517 | 185 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|
| 20121600 | £ 2.013 - £ 3.1314 | Request the lead time here |
1.457 in
37.0 mm
|
Black
|
Powder Coating
|
1.083 in
27.5 mm
|
1.22 in
31.0 mm
|
|
| £ 2.6859 - £ 4.1781 | 19 In stock |
2.087 in
53.0 mm
|
Black
|
Powder Coating
|
1.083 in
27.5 mm
|
1.457 in
37.0 mm
|
||
| £ 0.7631 - £ 1.187 | 3030 In stock |
2.323 in
59.0 mm
|
Black
|
No Finish
|
0.591 in
15.0 mm
|
0.846 in
21.5 mm
|
||
| 20060701 | £ 2.4263 - £ 3.7742 | Request the lead time here |
2.087 in
53.0 mm
|
Black
|
Powder Coating
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|
| £ 3.7915 - £ 5.8978 | 30 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| £ 4.5106 - £ 6.4517 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| 20124335 | £ 4.4966 - £ 6.4322 | 270 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue