Menu Search

Corner Hinges - Removable Pin

In stock

Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Colour Finish Overall Thickness Overall Width View
£ 3.5051 - £ 5.0245 Request the lead time here
28.6 mm
Black
Powder Coating
2.0 mm
30.0 mm
£ 1.7321 - £ 2.6944 50 In stock
28.6 mm
Black
Chrome Plated
2.0 mm
30.0 mm
£ 0.7631 - £ 1.187 3030 In stock
59.0 mm
Black
No Finish
15.0 mm
21.5 mm
20121594 £ 4.5106 - £ 6.4517 Request the lead time here
30.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
£ 1.6381 - £ 2.5482 Request the lead time here
30.0 mm
Natural
Chrome Plated
22.0 mm
20.0 mm
£ 1.7032 - £ 2.6494 Request the lead time here
30.0 mm
Natural
Chrome Plated
22.0 mm
20.0 mm
20124335 £ 4.4966 - £ 6.4322 270 In stock
30.0 mm
Natural
Chrome Plated
18.0 mm
28.0 mm
20060701 £ 2.4263 - £ 3.7742 Request the lead time here
53.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
£ 4.5106 - £ 6.4517 70 In stock
53.0 mm
Natural
Chrome Plated
20.0 mm
22.0 mm
£ 2.6859 - £ 4.1781 19 In stock
53.0 mm
Black
Powder Coating
27.5 mm
37.0 mm
£ 3.7915 - £ 5.8978 30 In stock
30.0 mm
Black
Powder Coating
18.0 mm
28.0 mm
£ 4.5106 - £ 6.4517 Request the lead time here
30.0 mm
Black
Powder Coating
18.0 mm
28.0 mm
20121600 £ 2.013 - £ 3.1314 Request the lead time here
37.0 mm
Black
Powder Coating
27.5 mm
31.0 mm
Corner Hinge 28.6 mm 30.0 mm Zamak ZnAl4Cu1;Steel

10104064

Price Range
£ 5.0245 - £ 3.5051

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    28.6 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    30.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge 28.6 mm 30.0 mm Zamak ZnAl4Cu1;Steel

10104057

Price Range
£ 2.6944 - £ 1.7321

Stock Levels
50 In stock
Attributes
  • Overall Length
    28.6 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    30.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge M5 59.0 mm 21.5 mm GF PA

20064891

Price Range
£ 1.187 - £ 0.7631

Stock Levels
3030 In stock
Attributes
  • Overall Length
    59.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    21.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    59.0 mm
Corner Hinge 30.0 mm 20.0 mm Zinc

20121594

Price Range
£ 6.4517 - £ 4.5106

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge 30.0 mm 20.0 mm Zinc

20121556

Price Range
£ 2.5482 - £ 1.6381

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge 30.0 mm 20.0 mm Zinc

20121563

Price Range
£ 2.6494 - £ 1.7032

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge 30.0 mm 28.0 mm Zinc

20124335

Price Range
£ 6.4322 - £ 4.4966

Stock Levels
270 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 53.0 mm 20.0 mm Die Cast Zinc Alloy

20060701

Price Range
£ 3.7742 - £ 2.4263

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge M6 53.0 mm 22.0 mm Die Cast Zinc Alloy

20068998

Price Range
£ 6.4517 - £ 4.5106

Stock Levels
70 In stock
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    22.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 53.0 mm 37.0 mm Zamak ZnAl4Cu1;Steel

20069018

Price Range
£ 4.1781 - £ 2.6859

Stock Levels
19 In stock
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    27.5 mm
  • Overall Width
    37.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge 30.0 mm 28.0 mm Zinc

20124359

Price Range
£ 5.8978 - £ 3.7915

Stock Levels
30 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge 30.0 mm 28.0 mm Zinc

20124342

Price Range
£ 6.4517 - £ 4.5106

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge 37.0 mm 31.0 mm Zinc

20121600

Price Range
£ 3.1314 - £ 2.013

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    37.0 mm
  • Overall Thickness
    27.5 mm
  • Overall Width
    31.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm