Quantity | Unit price |
---|---|
10 - 49 | £ 13.6088 |
50 - 99 | £ 13.335 |
100 + | £ 13.0749 |
Knob Material | PA |
---|---|
Knob Full Material | 30% Glass Fibre |
Body Diameter | 36.0 mm |
Body Diameter | 1.417 in |
Body Height | 28.0 mm |
Body Height | 1.102 in |
Hole Depth | 10.0 mm |
Hole Depth | 0.394 in |
Overall Length | 104.0 mm |
Overall Length | 4.094 in |
Number of Arms | 1 |
Thread Size | M10 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue