Menu Search

Control Knobs - With Marking

In production

Control Knobs with Markings are ideal on applications that require fine, precise position adjustments. These knobs are designed with an ergonomically shaped knurled rim and indicator mark for accurate setting and adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Knob Diameter Knob Height Hole Size View
£ 17.6328 - £ 38.2174 Request the lead time here
27.0 mm
17.0 mm
5.0 mm
£ 20.8503 - £ 45.2071 Request the lead time here
34.0 mm
20.0 mm
8.0 mm
£ 15.9378 - £ 34.5704 Request the lead time here
22.0 mm
15.0 mm
5.0 mm
£ 35.6655 - £ 75.7619 Request the lead time here
42.0 mm
23.0 mm
10.0 mm
Control Knob 27.0 mm 5.0 mm Aluminium Black

1337434

Price Range
£ 38.2174 - £ 17.6328

Stock Levels
Request the lead time here
Attributes
  • Finish
    Anodised
  • Knob Shape
    Round
  • Hole Size
    5.0 mm
  • Knob Diameter
    27.0 mm
  • Knob Height
    17.0 mm
Control Knob 34.0 mm 8.0 mm Aluminium Black

1337435

Price Range
£ 45.2071 - £ 20.8503

Stock Levels
Request the lead time here
Attributes
  • Finish
    Anodised
  • Knob Shape
    Round
  • Hole Size
    8.0 mm
  • Knob Diameter
    34.0 mm
  • Knob Height
    20.0 mm
Control Knob 22.0 mm 5.0 mm Aluminium Black

1337433

Price Range
£ 34.5704 - £ 15.9378

Stock Levels
Request the lead time here
Attributes
  • Finish
    Anodised
  • Knob Shape
    Round
  • Hole Size
    5.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    15.0 mm
Control Knob 42.0 mm 10.0 mm Aluminium Black

1337436

Price Range
£ 75.7619 - £ 35.6655

Stock Levels
Request the lead time here
Attributes
  • Finish
    Anodised
  • Knob Shape
    Round
  • Hole Size
    10.0 mm
  • Knob Diameter
    42.0 mm
  • Knob Height
    23.0 mm