Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.
Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.
The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Material | Hinge Type | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| £ 25.7688 - £ 25.7688 | 104 In stock |
0.031 in
0.8 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Drilled Hinge
|
1.575 in
40.0 mm
|
||
| 10389843 | £ 6.3092 - £ 6.3092 | Request the lead time here |
0.035 in
0.9 mm
|
40.157 in
1020.0 mm
|
Steel
|
Drilled Hinge
|
0.984 in
25.0 mm
|
|
| 10390009 | £ 8.5896 - £ 8.5896 | Request the lead time here |
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
1.496 in
38.0 mm
|
|
| £ 10.0354 - £ 10.0354 | Request the lead time here |
0.063 in
1.6 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
2 in
50.8 mm
|
||
| £ 97.6503 - £ 97.6503 | Request the lead time here |
|
40 in
1016.0 mm
|
304 Stainless Steel
|
Drilled Hinge
|
2.008 in
51.0 mm
|
||
| 10389881 | £ 7.1721 - £ 7.1721 | Request the lead time here |
0.035 in
0.9 mm
|
40.157 in
1020.0 mm
|
Steel
|
Drilled Hinge
|
1.26 in
32.0 mm
|
|
| 10389928 | £ 7.4556 - £ 7.4556 | 30 In stock |
0.035 in
0.9 mm
|
40.157 in
1020.0 mm
|
Steel
|
Drilled Hinge
|
1.496 in
38.0 mm
|
|
| £ 8.221 - £ 8.221 | Request the lead time here |
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
1.26 in
32.0 mm
|
||
| £ 35.4935 - £ 35.4935 | Request the lead time here |
|
40 in
1016.0 mm
|
304 Stainless Steel
|
Undrilled Hinge
|
1.496 in
38.0 mm
|
||
| Request the lead time here |
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
2.008 in
51.0 mm
|
|||
| £ 84.7706 - £ 84.7706 | Request the lead time here |
|
40 in
1016.0 mm
|
304 Stainless Steel
|
Drilled Hinge
|
2.52 in
64.0 mm
|
||
| 10206805 | £ 8.051 - £ 16.5041 | 127 In stock |
0.031 in
0.8 mm
|
40.157 in
1020.0 mm
|
Steel
|
Drilled Hinge
|
1.181 in
30.0 mm
|
|
| £ 7.4791 - £ 10.3517 | 164 In stock |
0.047 in
1.2 mm
|
40.157 in
1020.0 mm
|
Steel
|
Undrilled Hinge
|
1.575 in
40.0 mm
|
||
| £ 25.1168 - £ 51.6121 | 196 In stock |
0.079 in
2.0 mm
|
40.157 in
1020.0 mm
|
Steel
|
Undrilled Hinge
|
1.969 in
50.0 mm
|
||
| £ 21.1042 - £ 21.1042 | Request the lead time here |
0.035 in
0.9 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Drilled Hinge
|
1.26 in
32.0 mm
|
||
| £ 26.7084 - £ 39.277 | 40 In stock |
0.047 in
1.2 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.575 in
40.0 mm
|
||
| 10207048 | £ 94.4858 - £ 194.0372 | 75 In stock |
0.079 in
2.0 mm
|
39.37 in
1000.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.969 in
50.0 mm
|
|
| £ 14.7488 - £ 14.7488 | Request the lead time here |
0.035 in
0.9 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
0.984 in
25.0 mm
|
||
| £ 19.6423 - £ 19.6423 | 40 In stock |
0.035 in
0.9 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
1.26 in
32.0 mm
|
||
| £ 15.7295 - £ 15.7295 | Request the lead time here |
0.035 in
0.9 mm
|
40.157 in
1020.0 mm
|
Stainless Steel
|
Drilled Hinge
|
0.984 in
25.0 mm