Menu Search

Piano Hinge Undrilled Hinge 1.3 mm 44.5 mm 915.0 mm

Essentra Part Number:

10207826

Manufacturer Part Number:

1334605

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 266.8307
25 + £ 97.0939
Standard pack: 25

Order any quantity

Total price:

£ 266.83

1 x £ 266.8307

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.3 mm
Overall Length 915.0 mm
Overall Width 44.5 mm
Hinge Type Undrilled Hinge
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us