Menu Search

Container 51.5 mm 14.5 mm 30.0 ml LDPE - PIR Clear

Container provides a convenient storage solution, and can be used in a wide range of applications, including medial, catering and scientific. This item is supplied without a lid. A compatible lid can be purchased separately.
Essentra Part Number:

10339756

Manufacturer Part Number:

1316297

1200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.1914
1000 - 9999 £ 0.092
10000 + £ 0.0902
Standard pack: 1000

Order in multiple of 100

Total price:

£ 19.14

100 x £ 0.1914

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Low Density Polyethylene
Diameter 51.5 mm
Compatible Accessories 34926;1120170
Type Container without Lid
Commodity Code 3926909790
Recycled Content Percentage % 50%
Material LDPE - PIR

Product 1316297 replaces:

Container 51.5 mm 30.0 ml LDPE Clear
Essentra Part Number: 10448984
Manufacturer Part Number: 36226

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us