Menu Search

Container 38.5 mm 35.6 mm 40.0 ml LDPE - PIR Clear

Container provides a convenient storage solution, and can be used in a wide range of applications, including medial, catering and scientific. This item is supplied without a lid. A compatible lid can be purchased separately.
Essentra Part Number:

10339749

Manufacturer Part Number:

1316295

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1500 + £ 0.4312
Standard pack: 1500

Order in multiple of 1500

Total price:

£ 646.80

1500 x £ 0.4312

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Low Density Polyethylene
Diameter 38.5 mm
Compatible Accessories 34924;1120168
Type Container without Lid
Commodity Code 3926909790
Recycled Content Percentage % 50%
Material LDPE - PIR

Product 1316295 replaces:

Container 38.5 mm 40.0 ml LDPE Clear
Essentra Part Number: 10448991
Manufacturer Part Number: 36227

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us