Menu Search

Container Lid 38.5 mm 35.6 mm LDPE - PIR Natural

Low Density Polyethylene white container lids. Lid only.
Essentra Part Number:

10338407

Manufacturer Part Number:

1295115

12941 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1500 + £ 0.2809
Standard pack: 1500

Order in multiple of 1500

Total price:

£ 421.35

1500 x £ 0.2809

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Inside Diameter 38.5 mm
Inside Height 35.6 mm
Commodity Code 3926909790
Full Material Low Density Polyethylene
Recycled Content Percentage % 50%
Material LDPE - PIR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us