Menu Search

Container Lid 51.5 mm 14.5 mm LDPE - PIR Natural

Low Density Polyethylene white container lids.
Essentra Part Number:

10338384

Manufacturer Part Number:

1295113

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.2233
1000 - 9999 £ 0.1073
10000 + £ 0.1051
Standard pack: 1000

Order in multiple of 100

Total price:

£ 22.33

100 x £ 0.2233

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Inside Diameter 51.5 mm
Inside Height 14.5 mm
Commodity Code 3926909790
Full Material Low Density Polyethylene
Recycled Content Percentage % 50%
Material LDPE - PIR

Product 1295113 replaces:

Container Lid 51.5 mm 14.5 mm LDPE Natural
Essentra Part Number: 10448458
Manufacturer Part Number: 34926

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us