Menu Search

Container Lid 42.0 mm 13.0 mm LDPE - PIR Natural

Low Density Polyethylene white container lids.
Essentra Part Number:

10204061

Manufacturer Part Number:

1295112

5550 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.288
1500 - 14999 £ 0.1379
15000 + £ 0.1351
Standard pack: 1500

Order in multiple of 150

Total price:

£ 43.20

150 x £ 0.288

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Inside Diameter 42.0 mm
Inside Height 13.0 mm
Commodity Code 3926909790
Full Material Low Density Polyethylene
Recycled Content Percentage % 50%
Material LDPE - PIR

Product 1295112 replaces:

Container Lid 42.0 mm 13.0 mm LDPE Natural
Essentra Part Number: 10629475
Manufacturer Part Number: 34925

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us