Menu Search

Container Lid 61.0 mm 5.0 mm LDPE White

Low Density Polyethylene white container lids.
Essentra Part Number:

10121436

Manufacturer Part Number:

1112450

4600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.3293
2000 + £ 0.1773
Standard pack: 2000

Order in multiple of 200

Total price:

£ 65.86

200 x £ 0.3293

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Inside Diameter 61.0 mm
Inside Height 5.0 mm
Commodity Code 3926909790
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us