Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.
Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.
Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Material: Stainless Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.4096 - £ 2.608 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
15.83 N
15.83 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
| £ 2.4096 - £ 2.608 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
22.82 N
22.82 N
|
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
||
| £ 2.4521 - £ 2.6647 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
9.07 N
9.07 N
|
|
0.035 in
0.9 mm
|
0.72 in
18.3 mm
|
||
| £ 2.4521 - £ 2.6647 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
13.30 N
13.30 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
| £ 2.4521 - £ 2.6647 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
14.72 N
14.72 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
| £ 2.4521 - £ 2.6647 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
17.30 N
17.30 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
| £ 2.4521 - £ 2.6647 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
25.49 N
25.49 N
|
|
0.047 in
1.2 mm
|
0.72 in
18.3 mm
|
||
| £ 2.5513 - £ 2.7781 | Request the lead time here |
|
0.559 in
14.2 mm
|
|
10.50 N
10.50 N
|
|
0.043 in
1.1 mm
|
0.85 in
21.6 mm
|
||
| £ 2.5513 - £ 2.7781 | Request the lead time here |
|
0.516 in
13.1 mm
|
|
13.34 N
13.34 N
|
|
0.043 in
1.1 mm
|
0.835 in
21.2 mm
|
||
| £ 1.9844 - £ 2.1686 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
10.05 N
10.05 N
|
|
0.028 in
0.7 mm
|
0.421 in
10.7 mm
|
||
| £ 1.9844 - £ 2.1686 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
9.07 N
9.07 N
|
|
0.028 in
0.7 mm
|
0.421 in
10.7 mm
|
||
| £ 2.2678 - £ 2.4663 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
16.15 N
16.15 N
|
|
0.031 in
0.8 mm
|
0.421 in
10.7 mm
|
||
| 10422465 | £ 2.3387 - £ 2.5372 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
8.58 N
8.58 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
|
| 10442012 | £ 2.3387 - £ 2.5372 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
7.07 N
7.07 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
|
| £ 2.3387 - £ 2.5372 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
11.39 N
11.39 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
| £ 2.3387 - £ 2.5372 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
17.44 N
17.44 N
|
|
0.035 in
0.9 mm
|
0.48 in
12.2 mm
|
||
| £ 2.197 - £ 2.3954 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
3.74 N
3.74 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| £ 2.197 - £ 2.3954 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
6.18 N
6.18 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| £ 2.4096 - £ 2.608 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
8.01 N
8.01 N
|
|
0.031 in
0.8 mm
|
0.598 in
15.2 mm
|
||
| £ 2.4096 - £ 2.608 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
11.65 N
11.65 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm