Menu Search

Conical Springs

In stock

Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.

Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.

Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Material: Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
1217988 £ 2.4521 - £ 2.6647 Request the lead time here
7.9 mm
37.10 N
1.4 mm
18.3 mm
£ 2.6364 - £ 2.849 Request the lead time here
12.7 mm
24.02 N
1.4 mm
24.8 mm
£ 2.5513 - £ 2.7781 Request the lead time here
9.5 mm
12.01 N
1.1 mm
21.6 mm
£ 2.6364 - £ 2.849 Request the lead time here
12.7 mm
15.83 N
1.2 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
11.1 mm
74.95 N
1.9 mm
24.8 mm
1218025 £ 2.6364 - £ 2.849 Request the lead time here
9.5 mm
71.66 N
1.8 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
14.2 mm
14.63 N
1.2 mm
24.8 mm
£ 2.5513 - £ 2.7781 Request the lead time here
7.1 mm
37.81 N
1.4 mm
21.6 mm
£ 2.6364 - £ 2.849 Request the lead time here
11.1 mm
32.92 N
1.5 mm
24.8 mm
£ 2.5513 - £ 2.7781 Request the lead time here
9.5 mm
16.68 N
1.1 mm
21.6 mm
1217935 £ 2.3387 - £ 2.5372 Request the lead time here
6.4 mm
7.07 N
0.7 mm
12.2 mm
£ 2.4096 - £ 2.608 Request the lead time here
7.1 mm
19.35 N
1.1 mm
15.2 mm
£ 2.3387 - £ 2.5372 Request the lead time here
4.8 mm
17.44 N
0.9 mm
12.2 mm
£ 2.197 - £ 2.3954 Request the lead time here
8.7 mm
3.74 N
0.7 mm
15.2 mm
£ 2.4096 - £ 2.608 Request the lead time here
5.5 mm
12.10 N
0.9 mm
15.2 mm
£ 2.6364 - £ 2.849 Request the lead time here
11.1 mm
17.26 N
1.2 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
9.0 mm
44.57 N
1.6 mm
24.4 mm
£ 2.4521 - £ 2.6647 20 In stock
7.1 mm
21.48 N
1.1 mm
18.3 mm
1217999 £ 2.5513 - £ 2.7781 Request the lead time here
11.1 mm
18.95 N
1.2 mm
21.6 mm
£ 2.197 - £ 2.3954 Request the lead time here
9.5 mm
3.25 N
0.7 mm
15.2 mm
  • of 5
Conical Spring 18.3 mm (OD) 9.5 mm (L) 7.79 Nmm

1217988

Price Range
£ 2.6647 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    37.10 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 1.89 Nmm

1218014

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    24.02 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 31.8 mm (L) 0.76 Nmm

1217992

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.01 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 31.8 mm (L) 1.00 Nmm

1218011

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.83 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 1.9 mm (L) 9.44 Nmm

1218026

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    74.95 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 1.8 mm (L) 7.53 Nmm

1218025

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    71.66 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.8 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 1.15 Nmm

1218010

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.63 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 25.4 mm (L) 2.98 Nmm

1218003

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    37.81 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 2.59 Nmm

1218018

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    32.92 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 31.8 mm (L) 1.05 Nmm

1217996

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    16.68 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 12.2 mm (OD) 9.5 mm (L) 1.49 Nmm

1217935

Price Range
£ 2.5372 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    7.07 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 9.5 mm (L) 4.06 Nmm

1217965

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    19.35 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 12.2 mm (OD) 9.5 mm (L) 3.66 Nmm

1217943

Price Range
£ 2.5372 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.44 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    4.8 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 25.4 mm (L) 0.29 Nmm

1217947

Price Range
£ 2.3954 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    3.74 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 19.1 mm (L) 1.27 Nmm

1217958

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 38.1 mm (L) 0.91 Nmm

1218012

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.26 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.4 mm (OD) 25.4 mm (L) 3.51 Nmm

1218021

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    44.57 N
  • Maximum Outside Diameter
    24.4 mm
  • Minimum Outside Diameter
    9.0 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 19.1 mm (L) 2.25 Nmm

1217984

Price Range
£ 2.6647 - £ 2.4521

Stock Levels
20 In stock
Attributes
  • Load at 50% Load
    21.48 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 19.1 mm (L) 1.99 Nmm

1217999

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.95 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 19.1 mm (L) 0.34 Nmm

1217946

Price Range
£ 2.3954 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    3.25 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel