Menu Search

Conical Springs

In stock

Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.

Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.

Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Material: Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
£ 2.4096 - £ 2.608 Request the lead time here
7.9 mm
15.83 N
1.0 mm
15.2 mm
£ 2.4096 - £ 2.608 Request the lead time here
5.5 mm
22.82 N
1.1 mm
15.2 mm
£ 2.4521 - £ 2.6647 Request the lead time here
8.7 mm
9.07 N
0.9 mm
18.3 mm
£ 2.4521 - £ 2.6647 Request the lead time here
7.1 mm
13.30 N
1.0 mm
18.3 mm
£ 2.4521 - £ 2.6647 Request the lead time here
7.1 mm
14.72 N
1.0 mm
18.3 mm
£ 2.5513 - £ 2.7781 Request the lead time here
11.1 mm
29.27 N
1.4 mm
21.6 mm
£ 2.5513 - £ 2.7781 Request the lead time here
7.9 mm
44.48 N
1.5 mm
21.6 mm
£ 2.6364 - £ 2.849 Request the lead time here
15.9 mm
13.03 N
1.2 mm
24.8 mm
£ 2.6364 - £ 2.849 Request the lead time here
14.2 mm
21.48 N
1.4 mm
24.8 mm
£ 2.4096 - £ 2.608 Request the lead time here
7.9 mm
9.61 N
0.9 mm
15.2 mm
£ 2.4096 - £ 2.608 Request the lead time here
7.1 mm
14.32 N
1.0 mm
15.2 mm
1217964 £ 2.4096 - £ 2.608 Request the lead time here
5.5 mm
20.28 N
1.0 mm
15.2 mm
£ 2.4521 - £ 2.6647 Request the lead time here
11.1 mm
7.21 N
0.9 mm
18.3 mm
£ 2.197 - £ 2.3954 Request the lead time here
7.1 mm
6.18 N
0.7 mm
15.2 mm
£ 2.4096 - £ 2.608 Request the lead time here
7.1 mm
8.01 N
0.8 mm
15.2 mm
£ 2.4096 - £ 2.608 Request the lead time here
7.9 mm
11.65 N
1.0 mm
15.2 mm
£ 2.4096 - £ 2.608 Request the lead time here
6.4 mm
18.10 N
1.0 mm
15.2 mm
£ 2.197 - £ 2.3954 Request the lead time here
9.5 mm
3.25 N
0.7 mm
15.2 mm
£ 2.197 - £ 2.3954 Request the lead time here
8.7 mm
5.25 N
0.7 mm
15.2 mm
£ 2.4096 - £ 2.608 Request the lead time here
8.7 mm
7.29 N
0.8 mm
15.2 mm
  • of 5
Conical Spring 15.2 mm (OD) 9.5 mm (L) 3.32 Nmm

1217962

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.83 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 12.7 mm (L) 3.59 Nmm

1217966

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    22.82 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 31.8 mm (L) 0.57 Nmm

1217970

Price Range
£ 2.6647 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.07 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 31.8 mm (L) 0.84 Nmm

1217974

Price Range
£ 2.6647 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    13.30 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 25.4 mm (L) 1.16 Nmm

1217978

Price Range
£ 2.6647 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.72 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 15.9 mm (L) 3.69 Nmm

1218001

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    29.27 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 19.1 mm (L) 4.67 Nmm

1218005

Price Range
£ 2.7781 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    44.48 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 19.1 mm (L) 1.37 Nmm

1218009

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    13.03 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    15.9 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 19.1 mm (L) 2.25 Nmm

1218013

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.48 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 12.7 mm (L) 1.51 Nmm

1217956

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.61 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 12.7 mm (L) 2.26 Nmm

1217960

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.32 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 15.9 mm (L) 2.55 Nmm

1217964

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    20.28 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 19.1 mm (L) 0.76 Nmm

1217968

Price Range
£ 2.6647 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    7.21 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 25.4 mm (L) 0.49 Nmm

1217951

Price Range
£ 2.3954 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    6.18 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 19.1 mm (L) 0.84 Nmm

1217955

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.01 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 9.5 mm (L) 2.45 Nmm

1217959

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.65 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 12.7 mm (L) 2.85 Nmm

1217963

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 19.1 mm (L) 0.34 Nmm

1217946

Price Range
£ 2.3954 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    3.25 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 19.1 mm (L) 0.55 Nmm

1217950

Price Range
£ 2.3954 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    5.25 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 15.9 mm (L) 0.92 Nmm

1217954

Price Range
£ 2.608 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    7.29 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel