Menu Search

Conical Spring 24.8 mm (OD) 31.8 mm (L) 1.71 Nmm

This conical compression spring is a mechanical spring made of stainless steel type 302 and standard finish passivated to ASTM A967. The cone shaped compression spring is designed to provide a near constant spring rate and solid height lower than a normal spring. The spring has a right hand direction of helix with squared ends rather than grounded.
Essentra Part Number:

10442661

Manufacturer Part Number:

1218015

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 2.849
100 - 199 £ 2.7072
200 + £ 2.6364
Standard pack: 20

Order in multiple of 20

Total price:

£ 56.98

20 x £ 2.849

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Load at 50% Load 27.09 N
Maximum Outside Diameter 24.8 mm
Minimum Outside Diameter 11.1 mm
Wire Diameter 1.4 mm
Full Material 302 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us