| Quantity | Unit price |
|---|---|
| 300 - 2999 | £ 0.0932 |
| 3000 - 29999 | £ 0.0386 |
| 30000 - 59999 | £ 0.0379 |
| 60000 + | £ 0.0372 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 3.0 mm |
|---|---|
| Compatible Hex Key Size | 0.118 in |
| Head Diameter | 0.283 in |
| Head Diameter | 7.2 mm |
| Shank Diameter | 0.13 in |
| Shank Diameter | 3.3 mm |
| Thread Diameter | 0.283 in |
| Thread Diameter | 7.2 mm |
| Thread Size | M5 |
| Thread Length | 1.181 in |
| Thread Length | 30.0 mm |
| Material | Steel |
| Finish | Zinc Plated |
| Screw Type | Confirmat Screw |
| Head Type | Round Head |
| Drive Type | Hexagonal Drive |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue