Quantity | Unit price |
---|---|
100 - 2999 | £ 0.7256 |
3000 + | £ 0.7105 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Mounting Method | Edge Mount |
Compatible Cable Diameter | 10.0 mm |
Compatible Cable Diameter | 0.394 in |
Height to Ball Center | 18.5 mm |
Height to Ball Center | 0.728 in |
Overall Length | 15.0 mm |
Overall Length | 0.591 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Width | 30.0 mm |
Width | 1.181 in |
Full Material | Polyamide 6 |
Grip Material | 302 Stainless Steel |
Type | 6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue