10300657
550266
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.7143 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Mounting Method | Edge Mount |
| Compatible Cable Diameter | 0.295 in |
| Compatible Cable Diameter | 7.5 mm |
| Height to Ball Center | 17.5 mm |
| Height to Ball Center | 0.689 in |
| Overall Length | 0.591 in |
| Overall Length | 15.0 mm |
| Overall Width | 0.591 in |
| Overall Width | 15.0 mm |
| Minimum Panel Thickness | 3.0 mm |
| Minimum Panel Thickness | 0.118 in |
| Maximum Panel Thickness | 0.236 in |
| Maximum Panel Thickness | 6.0 mm |
| Full Material | Polyamide 6 |
| Grip Material | Stainless Steel |
| Type | Corrugated |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue