Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10300602
550261
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.4748 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Mounting Method | Edge Mount |
| Compatible Cable Diameter | 4.5 mm |
| Compatible Cable Diameter | 0.177 in |
| Height to Ball Center | 15.5 mm |
| Height to Ball Center | 0.61 in |
| Overall Length | 15.0 mm |
| Overall Length | 0.591 in |
| Overall Width | 15.0 mm |
| Overall Width | 0.591 in |
| Minimum Panel Thickness | 0.7 mm |
| Minimum Panel Thickness | 0.028 in |
| Maximum Panel Thickness | 0.118 in |
| Maximum Panel Thickness | 3.0 mm |
| Full Material | Polyamide 6 |
| Grip Material | Stainless Steel |
| Type | Corrugated |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue