The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| £ 7.5123 - £ 15.946 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| £ 23.7702 - £ 50.4162 | 2 In stock |
Right & Left handed
|
Stainless Steel
|
4.114 in
104.5 mm
|
1.732 in
44.0 mm
|
||
| £ 28.3485 - £ 59.532 | Request the lead time here |
Left Handed
|
Steel
|
1.87 in
47.5 mm
|
1.193 in
30.3 mm
|
||
| £ 4.8901 - £ 11.2685 | Request the lead time here |
Right & Left handed
|
Steel
|
3.937 in
100.0 mm
|
1.988 in
50.5 mm
|
||
| £ 42.5228 - £ 89.298 | Request the lead time here |
Right & Left handed
|
Steel
|
1.87 in
47.5 mm
|
2.307 in
58.6 mm
|
||
| £ 46.9594 - £ 99.663 | Request the lead time here |
Right & Left handed
|
Steel
|
2.165 in
55.0 mm
|
3.169 in
80.5 mm
|
||
| 497575 | £ 5.5846 - £ 11.8532 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
|
| 497569 | £ 28.3485 - £ 59.532 | Request the lead time here |
Opposite Hand
|
Steel
|
1.87 in
47.5 mm
|
1.189 in
30.2 mm
|
|
| £ 5.1452 - £ 10.923 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| £ 48.2493 - £ 102.427 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| £ 10.0354 - £ 21.288 | 16 In stock |
|
Steel
|
|
2.047 in
52.0 mm
|
||
| £ 12.3588 - £ 17.3024 | Request the lead time here |
|
|
|
1.402 in
35.6 mm
|
||
| 493581 | £ 5.6697 - £ 11.428 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
|
| £ 5.5846 - £ 11.8532 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| £ 6.0098 - £ 11.6406 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
| £ 6.4493 - £ 12.491 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
| £ 9.6876 - £ 9.6876 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.417 in
36.0 mm
|
0.886 in
22.5 mm
|
||
| £ 24.596 - £ 54.0037 | Request the lead time here |
Right & Left handed
|
Steel
|
1.732 in
44.0 mm
|
1.142 in
29.0 mm
|
||
| 1501184 | £ 4.5782 - £ 10.0457 | Request the lead time here |
Right & Left handed
|
Steel
|
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
|
| £ 14.0905 - £ 19.7267 | Request the lead time here |
|
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue