Menu Search

Concealed Hinges - Screw-on

In stock

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Rotation Overall Length Colour Mounting Orientation Latch Material Overall Leaf Length Overall Width View
10299999 £ 25.4859 - £ 54.1437 60 In stock
150
112.0 mm
Natural
Right & Left handed
Stainless Steel
52.0 mm
£ 7.5123 - £ 15.946 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Stainless Steel
41.0 mm
21.0 mm
£ 23.7702 - £ 50.4162 222 In stock
90
106.0 mm
Natural
Right & Left handed
Stainless Steel
104.5 mm
44.0 mm
£ 5.5846 - £ 11.8532 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 6.0098 - £ 11.6406 Request the lead time here
120
126.0 mm
Natural
Right & Left handed
Steel
67.8 mm
23.5 mm
10273852 £ 5.6697 - £ 11.428 Request the lead time here
120
126.0 mm
Natural
Universal
Steel
67.8 mm
23.5 mm
Request the lead time here
120
60.0 mm
Natural
Right & Left handed
Stainless Steel
36.0 mm
22.5 mm
£ 12.3588 - £ 17.3024 328 In stock
90
118.9 mm
Black
Right & Left handed
ABS
83.2 mm
35.6 mm
10281192 £ 5.5846 - £ 11.8532 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 28.3485 - £ 59.532 Request the lead time here
90
126.5 mm
Natural
Left Handed
Steel
47.5 mm
30.3 mm
£ 4.8901 - £ 11.2685 Request the lead time here
180
100.0 mm
Natural
Right & Left handed
Steel
100.0 mm
50.5 mm
10281130 £ 28.3485 - £ 59.532 49 In stock
90
126.5 mm
Natural
Opposite Hand
Steel
47.5 mm
30.2 mm
£ 5.1452 - £ 10.923 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 42.5228 - £ 89.298 Request the lead time here
90
126.5 mm
Natural
Right & Left handed
Steel
47.5 mm
58.6 mm
£ 5.1452 - £ 10.923 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 46.9594 - £ 99.663 Request the lead time here
110
102.0 mm
Natural
Right & Left handed
Steel
55.0 mm
80.5 mm
£ 6.4493 - £ 12.491 Request the lead time here
120
126.0 mm
Natural
Right & Left handed
Steel
67.8 mm
23.5 mm
£ 10.0354 - £ 21.288 24 In stock
150
112.0 mm
Natural
Right & Left handed
Steel
52.0 mm
£ 48.2493 - £ 102.427 Request the lead time here
180
240.0 mm
Natural
Right & Left handed
Stainless Steel
40.0 mm
Request the lead time here
90
44 mm
Silver
Right & Left handed
Steel
44.0 mm
29.0 mm
  • of 3
Spring Hinges 150 ° 112.0 mm 52.0 mm Stainless Steel

10299999

Price Range
£ 54.1437 - £ 25.4859

Stock Levels
60 In stock
Attributes
  • Overall Length
    112.0 mm
  • Overall Width
    52.0 mm
  • Maximum Rotation
    150
  • Latch Material
    Stainless Steel
  • Mounting Orientation
    Right & Left handed
Concealed Hinge 180 ° 41.0 mm 21.0 mm Stainless Steel

10281222

Price Range
£ 15.946 - £ 7.5123

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Stainless Steel
Concealed Hinge 90 ° 104.5 mm 44.0 mm Stainless Steel

10299975

Price Range
£ 50.4162 - £ 23.7702

Stock Levels
222 In stock
Attributes
  • Overall Leaf Length
    104.5 mm
  • Overall Length
    106.0 mm
  • Overall Width
    44.0 mm
  • Maximum Rotation
    90
  • Latch Material
    Stainless Steel
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281208

Price Range
£ 11.8532 - £ 5.5846

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273869

Price Range
£ 11.6406 - £ 6.0098

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Maximum Rotation
    120
  • Latch Material
    Steel
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273852

Price Range
£ 11.428 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Maximum Rotation
    120
  • Latch Material
    Steel
Concealed Hinge 120 ° 36.0 mm 22.5 mm Stainless Steel

10550205


Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    36.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Maximum Rotation
    120
  • Latch Material
    Stainless Steel
Concealed Hinge 90 ° 83.2 mm 35.6 mm ABS

10102190

Price Range
£ 17.3024 - £ 12.3588

Stock Levels
328 In stock
Attributes
  • Overall Leaf Length
    83.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Maximum Rotation
    90
  • Latch Material
    ABS
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281192

Price Range
£ 11.8532 - £ 5.5846

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 90 ° 47.5 mm 30.3 mm Steel

10281123

Price Range
£ 59.532 - £ 28.3485

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.3 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 180 ° 100.0 mm 50.5 mm Steel

10281161

Price Range
£ 11.2685 - £ 4.8901

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    100.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    50.5 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 90 ° 47.5 mm 30.2 mm Steel

10281130

Price Range
£ 59.532 - £ 28.3485

Stock Levels
49 In stock
Attributes
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.2 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281178

Price Range
£ 10.923 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 90 ° 47.5 mm 58.6 mm Steel

10281147

Price Range
£ 89.298 - £ 42.5228

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    58.6 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281185

Price Range
£ 10.923 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 110 ° 55.0 mm 80.5 mm Steel

10281154

Price Range
£ 99.663 - £ 46.9594

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    55.0 mm
  • Overall Length
    102.0 mm
  • Overall Width
    80.5 mm
  • Maximum Rotation
    110
  • Latch Material
    Steel
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273876

Price Range
£ 12.491 - £ 6.4493

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Maximum Rotation
    120
  • Latch Material
    Steel
Spring Hinges 150 ° 112.0 mm 52.0 mm Steel

10299982

Price Range
£ 21.288 - £ 10.0354

Stock Levels
24 In stock
Attributes
  • Overall Length
    112.0 mm
  • Overall Width
    52.0 mm
  • Maximum Rotation
    150
  • Latch Material
    Steel
  • Mounting Orientation
    Right & Left handed
Concealed Hinge 180 ° 240.0 mm 40.0 mm Stainless Steel

10299869

Price Range
£ 102.427 - £ 48.2493

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Stainless Steel
  • Mounting Method
    Weld
Concealed Hinge 90 ° 44.0 mm 29.0 mm Steel

10352854


Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    44.0 mm
  • Overall Length
    44 mm
  • Overall Width
    29.0 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel