Menu Search

Concealed Hinges - Screw-on

In stock

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Rotation Overall Length Colour Mounting Orientation Latch Material Overall Leaf Length Overall Width View
£ 5.1452 - £ 10.923 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 5.1452 - £ 10.923 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 46.9594 - £ 99.663 Request the lead time here
110
102.0 mm
Natural
Right & Left handed
Steel
55.0 mm
80.5 mm
10281130 £ 28.3485 - £ 59.532 49 In stock
90
126.5 mm
Natural
Opposite Hand
Steel
47.5 mm
30.2 mm
£ 42.5228 - £ 89.298 Request the lead time here
90
126.5 mm
Natural
Right & Left handed
Steel
47.5 mm
58.6 mm
10281192 £ 5.5846 - £ 11.8532 Request the lead time here
180
82.0 mm
Natural
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 28.3485 - £ 59.532 Request the lead time here
90
126.5 mm
Natural
Left Handed
Steel
47.5 mm
30.3 mm
£ 4.8901 - £ 11.2685 Request the lead time here
180
100.0 mm
Natural
Right & Left handed
Steel
100.0 mm
50.5 mm
£ 4.3948 - £ 6.8364 116 In stock
110
107.0 mm
Natural
Right & Left handed
Zinc Plated Steel
90.0 mm
28.0 mm
£ 14.0905 - £ 19.7267 200 In stock
120
60.0 mm
Natural
Right & Left handed
304 Stainless Steel
65.0 mm
39.0 mm
£ 1.5972 - £ 2.4845 188 In stock
135
62.0 mm
Natural
Right Handed
304 Stainless Steel
60.0 mm
18.0 mm
20068752 £ 1.2995 - £ 1.4438 225 In stock
135
62.0 mm
Natural
Left Handed
Zinc Plated Steel
31.8 mm
16.0 mm
£ 4.5899 - £ 6.4258 220 In stock
135
65.0 mm
Natural
Right & Left handed
304 Stainless Steel
51.0 mm
32.5 mm
£ 2.4104 - £ 3.7496 Request the lead time here
135
62.0 mm
Natural
Right Handed
304 Stainless Steel
31.8 mm
16.0 mm
20079390 £ 1.8668 - £ 2.9039 1030 In stock
135
65.0 mm
Natural
Right & Left handed
Zinc Plated Steel
51.0 mm
32.5 mm
£ 11.3534 - £ 15.8947 252 In stock
120
65.0 mm
Natural
Right & Left handed
304 Stainless Steel
51.0 mm
23.5 mm
20080037 £ 6.6466 - £ 10.3391 Request the lead time here
90
107.0 mm
Grey
Right & Left handed
Stainless Steel
45.0 mm
28.0 mm
20080020 £ 6.6466 - £ 10.3391 50 In stock
90
107.0 mm
Grey
Right & Left handed
Stainless Steel
45.0 mm
28.0 mm
£ 2.4104 - £ 3.7496 450 In stock
135
62.0 mm
Natural
Left Handed
304 Stainless Steel
31.8 mm
16.0 mm
20068790 £ 1.2995 - £ 1.4438 25 In stock
135
62.0 mm
Natural
Right Handed
Zinc Plated Steel
31.8 mm
16.0 mm
  • of 3
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281178

Price Range
£ 10.923 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281185

Price Range
£ 10.923 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 110 ° 55.0 mm 80.5 mm Steel

10281154

Price Range
£ 99.663 - £ 46.9594

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    55.0 mm
  • Overall Length
    102.0 mm
  • Overall Width
    80.5 mm
  • Maximum Rotation
    110
  • Latch Material
    Steel
Concealed Hinge 90 ° 47.5 mm 30.2 mm Steel

10281130

Price Range
£ 59.532 - £ 28.3485

Stock Levels
49 In stock
Attributes
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.2 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 90 ° 47.5 mm 58.6 mm Steel

10281147

Price Range
£ 89.298 - £ 42.5228

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    58.6 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281192

Price Range
£ 11.8532 - £ 5.5846

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 90 ° 47.5 mm 30.3 mm Steel

10281123

Price Range
£ 59.532 - £ 28.3485

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.3 mm
  • Maximum Rotation
    90
  • Latch Material
    Steel
Concealed Hinge 180 ° 100.0 mm 50.5 mm Steel

10281161

Price Range
£ 11.2685 - £ 4.8901

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    100.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    50.5 mm
  • Maximum Rotation
    180
  • Latch Material
    Steel
Concealed Hinge 110 ° 90.0 mm 28.0 mm Zinc Plated Steel

20080013

Price Range
£ 6.8364 - £ 4.3948

Stock Levels
116 In stock
Attributes
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    28.0 mm
  • Maximum Rotation
    110
  • Latch Material
    Zinc Plated Steel
Concealed Hinge 120 ° 65.0 mm 39.0 mm 304 Stainless Steel

20074630

Price Range
£ 19.7267 - £ 14.0905

Stock Levels
200 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    39.0 mm
  • Maximum Rotation
    120
  • Latch Material
    304 Stainless Steel
Concealed Hinge 135 ° 60.0 mm 18.0 mm 304 Stainless Steel

20068806

Price Range
£ 2.4845 - £ 1.5972

Stock Levels
188 In stock
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    62.0 mm
  • Overall Width
    18.0 mm
  • Maximum Rotation
    135
  • Latch Material
    304 Stainless Steel
Concealed Hinge 135 ° 31.8 mm 16.0 mm Zinc Plated Steel

20068752

Price Range
£ 1.4438 - £ 1.2995

Stock Levels
225 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Length
    62.0 mm
  • Overall Width
    16.0 mm
  • Maximum Rotation
    135
  • Latch Material
    Zinc Plated Steel
Concealed Hinge 135 ° 51.0 mm 32.5 mm 304 Stainless Steel

20079383

Price Range
£ 6.4258 - £ 4.5899

Stock Levels
220 In stock
Attributes
  • Overall Leaf Length
    51.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Maximum Rotation
    135
  • Latch Material
    304 Stainless Steel
Concealed Hinge 135 ° 31.8 mm 16.0 mm 304 Stainless Steel

20068783

Price Range
£ 3.7496 - £ 2.4104

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Length
    62.0 mm
  • Overall Width
    16.0 mm
  • Maximum Rotation
    135
  • Latch Material
    304 Stainless Steel
Concealed Hinge 135 ° 51.0 mm 32.5 mm Zinc Plated Steel

20079390

Price Range
£ 2.9039 - £ 1.8668

Stock Levels
1030 In stock
Attributes
  • Overall Leaf Length
    51.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Maximum Rotation
    135
  • Latch Material
    Zinc Plated Steel
Concealed Hinge 120 ° 51.0 mm 23.5 mm 304 Stainless Steel

20078447

Price Range
£ 15.8947 - £ 11.3534

Stock Levels
252 In stock
Attributes
  • Overall Leaf Length
    51.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    23.5 mm
  • Maximum Rotation
    120
  • Latch Material
    304 Stainless Steel
Concealed Hinge 90 ° 45.0 mm 28.0 mm Stainless Steel

20080037

Price Range
£ 10.3391 - £ 6.6466

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    45.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    28.0 mm
  • Maximum Rotation
    90
  • Latch Material
    Stainless Steel
Concealed Hinge 90 ° 45.0 mm 28.0 mm Stainless Steel

20080020

Price Range
£ 10.3391 - £ 6.6466

Stock Levels
50 In stock
Attributes
  • Overall Leaf Length
    45.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    28.0 mm
  • Maximum Rotation
    90
  • Latch Material
    Stainless Steel
Concealed Hinge 135 ° 31.8 mm 16.0 mm 304 Stainless Steel

20068745

Price Range
£ 3.7496 - £ 2.4104

Stock Levels
450 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Length
    62.0 mm
  • Overall Width
    16.0 mm
  • Maximum Rotation
    135
  • Latch Material
    304 Stainless Steel
Concealed Hinge 135 ° 31.8 mm 16.0 mm Zinc Plated Steel

20068790

Price Range
£ 1.4438 - £ 1.2995

Stock Levels
25 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Length
    62.0 mm
  • Overall Width
    16.0 mm
  • Maximum Rotation
    135
  • Latch Material
    Zinc Plated Steel