Menu Search

Concealed Hinges - Screw-on

In stock

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
1 result
Product SKUs information
Essentra Part Number Price range Availability Maximum Rotation Overall Length Colour Mounting Orientation Latch Material Overall Leaf Length Overall Width View
£ 12.3588 - £ 17.3024 328 In stock
90
118.9 mm
Black
Right & Left handed
ABS
83.2 mm
35.6 mm
Concealed Hinge 90 ° 83.2 mm 35.6 mm ABS

10102190

Price Range
£ 17.3024 - £ 12.3588

Stock Levels
328 In stock
Attributes
  • Overall Leaf Length
    83.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Maximum Rotation
    90
  • Latch Material
    ABS