| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.8786 |
| 2500 + | £ 0.7907 |
| Overall Length | 2.028 in |
|---|---|
| Overall Length | 51.5 mm |
| Overall Width | 10.0 mm |
| Overall Width | 0.394 in |
| Pin Diameter | 0.236 in |
| Pin Diameter | 6.0 mm |
| Pin Length | 0.394 in |
| Pin Length | 10.0 mm |
| Body Finish | Copper Plated |
| Body Material | Steel |
| Hinge Type | Spring Loaded Pin Hinge |
| Includes | Bottom Pin 32003192 Sold Separately |
| Full Material | Steel |
| Mounting Method | Weld |
| Mounting Orientation | Universal |
| Pin Material | Steel |
| Removability | Spring Action Removable |
| Special Features | Spring Loaded |
| Commodity Code | 8301600090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue