Menu Search

Compression Springs

In stock

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Essentra Part Number Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
£ 1.3153 - £ 1.3834 Request the lead time here
9.34 Nmm
19.1 mm
53.32 N
1.1 mm
12.7 mm
6.1 mm
302 Stainless Steel
£ 1.3153 - £ 1.3834 Request the lead time here
7.01 Nmm
25.4 mm
53.32 N
1.1 mm
16.0 mm
6.1 mm
302 Stainless Steel
£ 1.3153 - £ 1.3834 Request the lead time here
4.45 Nmm
38.1 mm
53.32 N
1.1 mm
23.7 mm
6.1 mm
302 Stainless Steel
£ 1.3153 - £ 1.3834 Request the lead time here
2.67 Nmm
63.5 mm
53.32 N
1.1 mm
36.9 mm
6.1 mm
302 Stainless Steel
£ 1.4018 - £ 1.4741 Request the lead time here
2.70 Nmm
22.35 mm
32.98 N
1.1 mm
7.1 mm
10.7 mm
302 Stainless Steel
£ 1.4018 - £ 1.4741 Request the lead time here
1.36 Nmm
44.45 mm
32.98 N
1.1 mm
12.7 mm
10.7 mm
302 Stainless Steel
£ 1.4018 - £ 1.4741 Request the lead time here
11.15 Nmm
12.7 mm
52.50 N
1.3 mm
7.2 mm
10.7 mm
302 Stainless Steel
£ 1.4018 - £ 1.4741 Request the lead time here
4.95 Nmm
25.4 mm
52.50 N
1.3 mm
11.3 mm
10.7 mm
302 Stainless Steel
£ 1.3607 - £ 1.4316 Request the lead time here
0.83 Nmm
20.57 mm
9.70 N
0.7 mm
3.8 mm
9.1 mm
302 Stainless Steel
£ 1.3607 - £ 1.4316 Request the lead time here
0.57 Nmm
28.45 mm
9.70 N
0.7 mm
4.8 mm
9.1 mm
302 Stainless Steel
£ 1.3607 - £ 1.4316 Request the lead time here
0.31 Nmm
50.8 mm
9.70 N
0.7 mm
7.6 mm
9.1 mm
302 Stainless Steel
£ 1.4018 - £ 1.4741 Request the lead time here
3.21 Nmm
19.1 mm
32.98 N
1.1 mm
6.3 mm
10.7 mm
302 Stainless Steel
10425145 £ 1.3607 - £ 1.4316 Request the lead time here
1.08 Nmm
15.75 mm
9.70 N
0.7 mm
3.3 mm
9.1 mm
302 Stainless Steel
£ 1.3607 - £ 1.4316 Request the lead time here
0.71 Nmm
22.35 mm
9.70 N
0.7 mm
4.1 mm
9.1 mm
302 Stainless Steel
£ 1.3607 - £ 1.4316 Request the lead time here
0.50 Nmm
31.75 mm
9.70 N
0.7 mm
5.4 mm
9.1 mm
302 Stainless Steel
£ 1.4018 - £ 1.4741 Request the lead time here
4.96 Nmm
12.7 mm
32.98 N
1.1 mm
4.8 mm
10.7 mm
302 Stainless Steel
£ 1.3153 - £ 1.3834 Request the lead time here
6.20 Nmm
28.45 mm
53.32 N
1.1 mm
17.8 mm
6.1 mm
302 Stainless Steel
£ 1.3153 - £ 1.3834 Request the lead time here
3.87 Nmm
44.45 mm
53.32 N
1.1 mm
26.4 mm
6.1 mm
302 Stainless Steel
10335062 Request the lead time here
1.34 Nmm
12.7 mm
9.70 N
0.7 mm
3.0 mm
9.1 mm
302 Stainless Steel
£ 1.3607 - £ 1.4316 Request the lead time here
0.89 Nmm
19.1 mm
9.70 N
0.7 mm
3.6 mm
9.1 mm
302 Stainless Steel
  • of 18
Compression Spring 6.1 mm 19.1 mm 9.34 Nmm

10234358

Price Range
£ 1.3834 - £ 1.3153

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.7 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    13.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 25.4 mm 7.01 Nmm

10234365

Price Range
£ 1.3834 - £ 1.3153

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    16.0 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    17.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 38.1 mm 4.45 Nmm

10438701

Price Range
£ 1.3834 - £ 1.3153

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    23.7 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    26.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 63.5 mm 2.67 Nmm

10438732

Price Range
£ 1.3834 - £ 1.3153

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    36.9 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    43.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring 10.7 mm 22.35 mm 2.70 Nmm

10412244

Price Range
£ 1.4741 - £ 1.4018

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.1 mm
  • Load at Load Length
    32.98 N
  • Loaded Length
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 44.45 mm 1.36 Nmm

10234396

Price Range
£ 1.4741 - £ 1.4018

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.7 mm
  • Load at Load Length
    32.98 N
  • Loaded Length
    20.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 12.7 mm 11.15 Nmm

10438831

Price Range
£ 1.4741 - £ 1.4018

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.2 mm
  • Load at Load Length
    52.50 N
  • Loaded Length
    8.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 25.4 mm 4.95 Nmm

10438879

Price Range
£ 1.4741 - £ 1.4018

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.3 mm
  • Load at Load Length
    52.50 N
  • Loaded Length
    14.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring 9.1 mm 20.57 mm 0.83 Nmm

10438763

Price Range
£ 1.4316 - £ 1.3607

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.8 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    8.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring 9.1 mm 28.45 mm 0.57 Nmm

10234372

Price Range
£ 1.4316 - £ 1.3607

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.8 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    11.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring 9.1 mm 50.8 mm 0.31 Nmm

10335086

Price Range
£ 1.4316 - £ 1.3607

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.6 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    21.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring 10.7 mm 19.1 mm 3.21 Nmm

10420690

Price Range
£ 1.4741 - £ 1.4018

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    6.3 mm
  • Load at Load Length
    32.98 N
  • Loaded Length
    8.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring 9.1 mm 15.75 mm 1.08 Nmm

10425145

Price Range
£ 1.4316 - £ 1.3607

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.3 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    6.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring 9.1 mm 22.35 mm 0.71 Nmm

10438770

Price Range
£ 1.4316 - £ 1.3607

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.1 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    8.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring 9.1 mm 31.75 mm 0.50 Nmm

10422106

Price Range
£ 1.4316 - £ 1.3607

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.4 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    12.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring 10.7 mm 12.7 mm 4.96 Nmm

10421703

Price Range
£ 1.4741 - £ 1.4018

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.8 mm
  • Load at Load Length
    32.98 N
  • Loaded Length
    6.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring 6.1 mm 28.45 mm 6.20 Nmm

10438671

Price Range
£ 1.3834 - £ 1.3153

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    17.8 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    19.9 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 44.45 mm 3.87 Nmm

10438718

Price Range
£ 1.3834 - £ 1.3153

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    26.4 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    30.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring 9.1 mm 12.7 mm 1.34 Nmm

10335062


Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.0 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    5.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring 9.1 mm 19.1 mm 0.89 Nmm

10438756

Price Range
£ 1.4316 - £ 1.3607

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.6 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    8.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm