Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.8915 - £ 3.0333 | Request the lead time here |
34.80 Nmm
34.80 Nmm
|
0.752 in
19.1 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.492 in
12.5 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| £ 2.8915 - £ 3.0333 | Request the lead time here |
14.85 Nmm
14.85 Nmm
|
1.5 in
38.1 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.764 in
19.4 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
4.26 Nmm
4.26 Nmm
|
3.5 in
88.9 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.472 in
37.4 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
4.60 Nmm
4.60 Nmm
|
3.25 in
82.55 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.382 in
35.1 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.3104 - £ 2.4379 | Request the lead time here |
15.09 Nmm
15.09 Nmm
|
0.752 in
19.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| £ 2.3104 - £ 2.4379 | Request the lead time here |
6.64 Nmm
6.64 Nmm
|
1.5 in
38.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.665 in
16.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| £ 2.3104 - £ 2.4379 | Request the lead time here |
5.59 Nmm
5.59 Nmm
|
1.75 in
44.45 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.744 in
18.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| £ 2.3104 - £ 2.4379 | Request the lead time here |
10.59 Nmm
10.59 Nmm
|
1 in
25.4 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| £ 2.3104 - £ 2.4379 | Request the lead time here |
4.83 Nmm
4.83 Nmm
|
2 in
50.8 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.823 in
20.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| £ 2.3104 - £ 2.4379 | Request the lead time here |
3.12 Nmm
3.12 Nmm
|
3 in
76.2 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
1.138 in
28.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
7.73 Nmm
7.73 Nmm
|
2 in
50.8 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.921 in
23.4 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
5.01 Nmm
5.01 Nmm
|
3 in
76.2 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.287 in
32.7 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
3.71 Nmm
3.71 Nmm
|
4 in
101.6 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.657 in
42.1 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
16.95 Nmm
16.95 Nmm
|
1 in
25.4 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.551 in
14.0 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.3104 - £ 2.4379 | Request the lead time here |
12.35 Nmm
12.35 Nmm
|
0.88 in
22.35 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.469 in
11.9 mm
|
0.72 in
18.3 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
8.94 Nmm
8.94 Nmm
|
1.75 in
44.45 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.827 in
21.0 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
5.48 Nmm
5.48 Nmm
|
2.75 in
69.85 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.197 in
30.4 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
6.80 Nmm
6.80 Nmm
|
2.25 in
57.15 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.012 in
25.7 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 1.192 - £ 1.2955 | Request the lead time here |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 1.192 - £ 1.2955 | Request the lead time here |
0.72 Nmm
0.72 Nmm
|
0.752 in
19.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue