Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.3153 - £ 1.3834 | Request the lead time here |
4.96 Nmm
4.96 Nmm
|
1.38 in
35.05 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
2.97 Nmm
2.97 Nmm
|
2.25 in
57.15 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| 10425145 | £ 1.3607 - £ 1.4316 | Request the lead time here |
1.08 Nmm
1.08 Nmm
|
0.62 in
15.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
|
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.71 Nmm
0.71 Nmm
|
0.88 in
22.35 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
0.74 Nmm
0.74 Nmm
|
0.62 in
15.75 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.177 in
4.5 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
0.47 Nmm
0.47 Nmm
|
1 in
25.4 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.252 in
6.4 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
0.26 Nmm
0.26 Nmm
|
1.75 in
44.45 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.406 in
10.3 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
||
| £ 1.2983 - £ 1.3664 | Request the lead time here |
0.73 Nmm
0.73 Nmm
|
0.44 in
11.18 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
12.40 Nmm
12.40 Nmm
|
0.62 in
15.75 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.402 in
10.2 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
8.17 Nmm
8.17 Nmm
|
0.88 in
22.35 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.555 in
14.1 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
5.47 Nmm
5.47 Nmm
|
1.25 in
31.75 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.78 in
19.8 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
3.36 Nmm
3.36 Nmm
|
2 in
50.8 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
1.177 in
29.9 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
4.96 Nmm
4.96 Nmm
|
0.5 in
12.7 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
2.70 Nmm
2.70 Nmm
|
0.88 in
22.35 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.28 in
7.1 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
1.36 Nmm
1.36 Nmm
|
1.75 in
44.45 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| 10335055 | £ 1.2983 - £ 1.3664 | 2693 In stock |
0.31 Nmm
0.31 Nmm
|
1 in
25.4 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.173 in
4.4 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
|
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.98 Nmm
0.98 Nmm
|
0.69 in
17.53 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.138 in
3.5 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.67 Nmm
0.67 Nmm
|
0.94 in
23.88 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.169 in
4.3 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.50 Nmm
0.50 Nmm
|
1.25 in
31.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.2983 - £ 1.3664 | Request the lead time here |
0.15 Nmm
0.15 Nmm
|
2 in
50.8 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.295 in
7.5 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel