Menu Search

Compression Springs

In stock

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Essentra Part Number Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
£ 1.4599 - £ 1.5449 Request the lead time here
6.23 Nmm
35.05 mm
85.22 N
1.6 mm
16.6 mm
12.2 mm
302 Stainless Steel
£ 1.4599 - £ 1.5449 Request the lead time here
3.59 Nmm
57.15 mm
85.22 N
1.6 mm
25.1 mm
12.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
3.61 Nmm
12.7 mm
22.23 N
1.1 mm
3.9 mm
15.2 mm
302 Stainless Steel
£ 1.5591 - £ 1.5591 20 In stock
1.46 Nmm
25.4 mm
22.23 N
1.1 mm
6.4 mm
15.2 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
6.80 Nmm
57.15 mm
121.13 N
2.1 mm
25.7 mm
15.2 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
4.60 Nmm
82.55 mm
121.13 N
2.1 mm
35.1 mm
15.2 mm
302 Stainless Steel
£ 2.3104 - £ 2.4379 Request the lead time here
15.09 Nmm
19.1 mm
106.42 N
2.1 mm
10.9 mm
18.3 mm
302 Stainless Steel
£ 2.3104 - £ 2.4379 Request the lead time here
6.64 Nmm
38.1 mm
106.42 N
2.1 mm
16.9 mm
18.3 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
2.19 Nmm
22.35 mm
28.91 N
1.1 mm
6.1 mm
12.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
1.12 Nmm
44.45 mm
28.91 N
1.1 mm
10.6 mm
12.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
0.74 Nmm
69.85 mm
28.91 N
1.1 mm
14.3 mm
12.2 mm
302 Stainless Steel
£ 1.4599 - £ 1.5449 Request the lead time here
11.38 Nmm
19.1 mm
85.22 N
1.6 mm
9.9 mm
12.2 mm
302 Stainless Steel
£ 1.4599 - £ 1.5449 30 In stock
5.54 Nmm
38.1 mm
85.22 N
1.6 mm
16.9 mm
12.2 mm
302 Stainless Steel
£ 1.4599 - £ 1.5449 Request the lead time here
3.21 Nmm
63.5 mm
85.22 N
1.6 mm
27.5 mm
12.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
2.62 Nmm
15.75 mm
22.23 N
1.1 mm
4.6 mm
15.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
1.17 Nmm
31.75 mm
22.23 N
1.1 mm
7.4 mm
15.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
2.62 Nmm
19.1 mm
28.91 N
1.1 mm
5.4 mm
12.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
1.24 Nmm
38.1 mm
28.91 N
1.1 mm
9.1 mm
12.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
0.83 Nmm
63.5 mm
28.91 N
1.1 mm
13.2 mm
12.2 mm
302 Stainless Steel
£ 1.4599 - £ 1.5449 Request the lead time here
13.86 Nmm
15.75 mm
85.22 N
1.6 mm
8.7 mm
12.2 mm
302 Stainless Steel
  • of 18
Compression Spring 12.2 mm 35.05 mm 6.23 Nmm

10437247

Price Range
£ 1.5449 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    16.6 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    21.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 57.15 mm 3.59 Nmm

10439029

Price Range
£ 1.5449 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    25.1 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    33.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 15.2 mm 12.7 mm 3.61 Nmm

10642023

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.9 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    6.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 25.4 mm 1.46 Nmm

10335109

Price Range
£ 1.5591 - £ 1.5591

Stock Levels
20 In stock
Attributes
  • Approximate Solid Height
    6.4 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    10.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 57.15 mm 6.80 Nmm

10412190

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    25.7 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    39.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 82.55 mm 4.60 Nmm

10437179

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    35.1 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    56.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 18.3 mm 19.1 mm 15.09 Nmm

10415108

Price Range
£ 2.4379 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    10.9 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    12.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 38.1 mm 6.64 Nmm

10420560

Price Range
£ 2.4379 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    16.9 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    22.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 12.2 mm 22.35 mm 2.19 Nmm

10234402

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    6.1 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    9.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 44.45 mm 1.12 Nmm

10438954

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    10.6 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    18.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 69.85 mm 0.74 Nmm

10414217

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.3 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    31.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 19.1 mm 11.38 Nmm

10438985

Price Range
£ 1.5449 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    9.9 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    11.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 38.1 mm 5.54 Nmm

10437285

Price Range
£ 1.5449 - £ 1.4599

Stock Levels
30 In stock
Attributes
  • Approximate Solid Height
    16.9 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    22.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 63.5 mm 3.21 Nmm

10234426

Price Range
£ 1.5449 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    27.5 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    37.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 15.2 mm 15.75 mm 2.62 Nmm

10439043

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.6 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    7.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 31.75 mm 1.17 Nmm

10437216

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.4 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    12.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 12.2 mm 19.1 mm 2.62 Nmm

10641989

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.4 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    8.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 38.1 mm 1.24 Nmm

10633779

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    9.1 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    14.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 63.5 mm 0.83 Nmm

10635032

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    13.2 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    28.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 15.75 mm 13.86 Nmm

10234419

Price Range
£ 1.5449 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.7 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    9.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm