Menu Search

Compression Springs

In stock

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Essentra Part Number Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
£ 1.4883 - £ 1.5591 Request the lead time here
0.76 Nmm
57.15 mm
22.23 N
1.1 mm
11.1 mm
15.2 mm
302 Stainless Steel
£ 2.3104 - £ 2.4379 Request the lead time here
15.09 Nmm
19.1 mm
106.42 N
2.1 mm
10.9 mm
18.3 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
0.55 Nmm
69.85 mm
22.23 N
1.1 mm
13.7 mm
15.2 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
16.95 Nmm
25.4 mm
121.13 N
2.1 mm
14.0 mm
15.2 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
24.16 Nmm
19.1 mm
121.13 N
2.1 mm
11.7 mm
15.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
0.51 Nmm
76.2 mm
22.23 N
1.1 mm
14.9 mm
15.2 mm
302 Stainless Steel
£ 2.3104 - £ 2.4379 Request the lead time here
3.79 Nmm
63.5 mm
106.42 N
2.1 mm
24.9 mm
18.3 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
7.73 Nmm
50.8 mm
121.13 N
2.1 mm
23.4 mm
15.2 mm
302 Stainless Steel
£ 2.8915 - £ 3.0333 Request the lead time here
18.37 Nmm
31.75 mm
167.96 N
2.4 mm
17.0 mm
18.3 mm
302 Stainless Steel
£ 2.3104 - £ 2.4379 Request the lead time here
8.16 Nmm
31.75 mm
106.42 N
2.1 mm
14.9 mm
18.3 mm
302 Stainless Steel
£ 2.8915 - £ 3.0333 Request the lead time here
9.44 Nmm
57.15 mm
167.96 N
2.4 mm
26.3 mm
18.3 mm
302 Stainless Steel
£ 2.3104 - £ 2.4379 Request the lead time here
5.59 Nmm
44.45 mm
106.42 N
2.1 mm
18.9 mm
18.3 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
3.71 Nmm
101.6 mm
121.13 N
2.1 mm
42.1 mm
15.2 mm
302 Stainless Steel
£ 2.3104 - £ 2.4379 Request the lead time here
12.35 Nmm
22.35 mm
106.42 N
2.1 mm
11.9 mm
18.3 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
5.48 Nmm
69.85 mm
121.13 N
2.1 mm
30.4 mm
15.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
2.19 Nmm
22.35 mm
28.91 N
1.1 mm
6.1 mm
12.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
0.83 Nmm
63.5 mm
28.91 N
1.1 mm
13.2 mm
12.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
0.69 Nmm
76.2 mm
28.91 N
1.1 mm
15.3 mm
12.2 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
19.78 Nmm
22.35 mm
121.13 N
2.1 mm
12.9 mm
15.2 mm
302 Stainless Steel
£ 2.4379 - £ 2.4379 Request the lead time here
2.32 Nmm
101.6 mm
106.42 N
2.1 mm
37.0 mm
18.3 mm
302 Stainless Steel
  • of 18
Compression Spring 15.2 mm 57.15 mm 0.76 Nmm

10437308

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.1 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    27.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 18.3 mm 19.1 mm 15.09 Nmm

10415108

Price Range
£ 2.4379 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    10.9 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    12.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 15.2 mm 69.85 mm 0.55 Nmm

10638057

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    13.7 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    29.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 25.4 mm 16.95 Nmm

10437124

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.0 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    18.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 19.1 mm 24.16 Nmm

10439067

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.7 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    14.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 76.2 mm 0.51 Nmm

10437223

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.9 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    32.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 18.3 mm 63.5 mm 3.79 Nmm

10437087

Price Range
£ 2.4379 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    24.9 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    35.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 15.2 mm 50.8 mm 7.73 Nmm

10234440

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    23.4 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    35.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 18.3 mm 31.75 mm 18.37 Nmm

10416198

Price Range
£ 3.0333 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    17.0 mm
  • Load at Load Length
    167.96 N
  • Loaded Length
    22.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 31.75 mm 8.16 Nmm

10437162

Price Range
£ 2.4379 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.9 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    18.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 57.15 mm 9.44 Nmm

10234464

Price Range
£ 3.0333 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    26.3 mm
  • Load at Load Length
    167.96 N
  • Loaded Length
    39.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 44.45 mm 5.59 Nmm

10437209

Price Range
£ 2.4379 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    18.9 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    25.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 15.2 mm 101.6 mm 3.71 Nmm

10437025

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    42.1 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    68.9 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 18.3 mm 22.35 mm 12.35 Nmm

10437032

Price Range
£ 2.4379 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.9 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    13.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 15.2 mm 69.85 mm 5.48 Nmm

10437094

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    30.4 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    47.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 12.2 mm 22.35 mm 2.19 Nmm

10234402

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    6.1 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    9.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 63.5 mm 0.83 Nmm

10635032

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    13.2 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    28.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 76.2 mm 0.69 Nmm

10423875

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    15.3 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    34.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 15.2 mm 22.35 mm 19.78 Nmm

10437131

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.9 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    16.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 18.3 mm 101.6 mm 2.32 Nmm

10335116

Price Range
£ 2.4379 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    37.0 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    55.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm