Menu Search

Compression Spring 10.7 mm 38.1 mm 3.17 Nmm

This compression spring is made from stainless steel, Closed-End Wire compression springs. It is 38.1 mm long, with a 10.67 mm outside diameter and 3.17 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed +260 °C. The mechanical spring is slightly magnetic due to cold working during manufacturing. It has tolerances for Load P ±10% and Spring Rate R ±10%
Essentra Part Number:

10422243

Manufacturer Part Number:

1217286

720 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 1.4741
300 + £ 1.4018
Standard pack: 30

Order in multiple of 30

Total price:

£ 44.22

30 x £ 1.4741

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Approximate Solid Height 15.4 mm
Load at Load Length 52.50 N
Loaded Length 21.6 mm
Maximum Application Temperature 230 °C
Outside Diameter 10.7 mm
Overall Length 38.1 mm
Spring Rate 3.17 Nmm
Wire Diameter 1.3 mm
Full Material 302 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us