Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10437773
1217108
| Quantity | Unit price |
|---|---|
| 30 - 149 | £ 1.2218 |
| 150 - 299 | £ 1.1608 |
| 300 + | £ 1.124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Approximate Solid Height | 16.0 mm |
|---|---|
| Approximate Solid Height | 0.63 in |
| Load at Load Length | 39.59 N |
| Load at Load Length | 39.59 N |
| Loaded Length | 30.7 mm |
| Loaded Length | 1.209 in |
| Maximum Application Temperature | 248 °F |
| Maximum Application Temperature | 120 °C |
| Outside Diameter | 10.7 mm |
| Outside Diameter | 0.421 in |
| Overall Length | 63.5 mm |
| Overall Length | 2.5 in |
| Spring Rate | 1.21 Nmm |
| Spring Rate | 1.21 Nmm |
| Wire Diameter | 1.1 mm |
| Wire Diameter | 0.043 in |
| Full Material | Carbon Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue