| Quantity | Unit price |
|---|---|
| 30 - 149 | £ 1.1311 |
| 150 - 299 | £ 1.0758 |
| 300 + | £ 1.0418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Approximate Solid Height | 6.7 mm |
|---|---|
| Approximate Solid Height | 0.264 in |
| Load at Load Length | 5.69 N |
| Load at Load Length | 5.69 N |
| Loaded Length | 0.685 in |
| Loaded Length | 17.4 mm |
| Maximum Application Temperature | 120 °C |
| Maximum Application Temperature | 248 °F |
| Outside Diameter | 0.24 in |
| Outside Diameter | 6.1 mm |
| Overall Length | 44.45 mm |
| Overall Length | 1.75 in |
| Spring Rate | 0.21 Nmm |
| Spring Rate | 0.21 Nmm |
| Wire Diameter | 0.5 mm |
| Wire Diameter | 0.02 in |
| Full Material | Carbon Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue