Menu Search

Compression Latches - Wing Knob

In stock

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Key Type View
£ 5.6022 - £ 8.7145 100 In stock
CH751 Key
£ 4.8695 - £ 7.5748 125 In stock
£ 4.9778 - £ 7.7433 75 In stock
£ 4.3159 - £ 6.7137 Request the lead time here
£ 6.0438 - £ 9.4015 Request the lead time here
£ 6.0438 - £ 9.4015 50 In stock
£ 5.9123 - £ 9.1969 Request the lead time here
£ 6.1414 - £ 9.5533 24 In stock
CH751 Key
£ 6.0438 - £ 9.4015 Request the lead time here
£ 5.9123 - £ 9.1969 75 In stock
£ 7.6388 - £ 11.8826 Request the lead time here
CH751 Key
£ 25.9745 - £ 36.3644 4 In stock
CH751 Key
£ 21.2129 - £ 29.698 63 In stock
£ 25.9745 - £ 36.3644 44 In stock
£ 6.0438 - £ 9.4015 Request the lead time here
£ 7.6388 - £ 11.8826 194 In stock
£ 25.9745 - £ 36.3644 25 In stock
£ 7.6388 - £ 11.8826 Request the lead time here
£ 25.9745 - £ 36.3644 40 In stock
CH751 Key
£ 7.6388 - £ 11.8826 50 In stock
  • of 3
Compression Cam Latch CH751 Key

20071592

Price Range
£ 8.7145 - £ 5.6022

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072216

Price Range
£ 7.5748 - £ 4.8695

Stock Levels
125 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20125448

Price Range
£ 7.7433 - £ 4.9778

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301300000
Compression Cam Latch Black

20072087

Price Range
£ 6.7137 - £ 4.3159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

20072261

Price Range
£ 9.4015 - £ 6.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

20072049

Price Range
£ 9.4015 - £ 6.0438

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072254

Price Range
£ 9.1969 - £ 5.9123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071646

Price Range
£ 9.5533 - £ 6.1414

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

20072063

Price Range
£ 9.4015 - £ 6.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072292

Price Range
£ 9.1969 - £ 5.9123

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071615

Price Range
£ 11.8826 - £ 7.6388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071684

Price Range
£ 36.3644 - £ 25.9745

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20072025

Price Range
£ 29.698 - £ 21.2129

Stock Levels
63 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Natural

20071769

Price Range
£ 36.3644 - £ 25.9745

Stock Levels
44 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

20072186

Price Range
£ 9.4015 - £ 6.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Natural

20071608

Price Range
£ 11.8826 - £ 7.6388

Stock Levels
194 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

20071783

Price Range
£ 36.3644 - £ 25.9745

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

20071622

Price Range
£ 11.8826 - £ 7.6388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch CH751 Key

20071707

Price Range
£ 36.3644 - £ 25.9745

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

20071868

Price Range
£ 11.8826 - £ 7.6388

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000