Menu Search

Compression Latches - Wing Knob

In stock

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
56 results
Product SKUs information
Item Code Price range Availability Maximum Grip Key Type View
£ 4.9778 - £ 7.7433 74 In stock
£ 6.0438 - £ 9.4015 Request the lead time here
£ 21.7432 - £ 30.4405 49 In stock
£ 25.9745 - £ 36.3644 25 In stock
£ 7.6388 - £ 11.8826 Request the lead time here
£ 25.9745 - £ 36.3644 Request the lead time here
£ 7.6388 - £ 11.8826 Request the lead time here
£ 6.0438 - £ 9.4015 25 In stock
£ 25.341 - £ 35.4774 21 In stock
£ 7.6388 - £ 11.8826 Request the lead time here
£ 25.9745 - £ 48.6038 Request the lead time here
£ 6.0438 - £ 9.4015 Request the lead time here
£ 7.6388 - £ 11.8826 Request the lead time here
£ 5.9123 - £ 9.1969 75 In stock
£ 4.8695 - £ 7.5748 125 In stock
£ 5.6022 - £ 8.7145 100 In stock
£ 4.9778 - £ 7.7433 Request the lead time here
£ 6.0438 - £ 9.4015 75 In stock
£ 7.6388 - £ 11.8826 75 In stock
£ 6.0438 - £ 9.4015 Request the lead time here
  • of 3
Compression Cam Latch Black

3401120061E

Price Range
£ 7.7433 - £ 4.9778

Stock Levels
74 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

3401120030E

Price Range
£ 9.4015 - £ 6.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

3401120034E

Price Range
£ 30.4405 - £ 21.7432

Stock Levels
49 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

3403120738E

Price Range
£ 36.3644 - £ 25.9745

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

3403120761E

Price Range
£ 11.8826 - £ 7.6388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3403120759E

Price Range
£ 36.3644 - £ 25.9745

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3401110730E

Price Range
£ 11.8826 - £ 7.6388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

3401120031E

Price Range
£ 9.4015 - £ 6.0438

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

3403120734E

Price Range
£ 35.4774 - £ 25.341

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

3403120730E

Price Range
£ 11.8826 - £ 7.6388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

3403120760E

Price Range
£ 48.6038 - £ 25.9745

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch Black

3401120038E

Price Range
£ 9.4015 - £ 6.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3403110761E

Price Range
£ 11.8826 - £ 7.6388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3403110034E

Price Range
£ 9.1969 - £ 5.9123

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3403110030E

Price Range
£ 7.5748 - £ 4.8695

Stock Levels
125 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3401110761E

Price Range
£ 8.7145 - £ 5.6022

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3401110030E

Price Range
£ 7.7433 - £ 4.9778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301300000
Compression Cam Latch

3401110061E

Price Range
£ 9.4015 - £ 6.0438

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3403110738E

Price Range
£ 11.8826 - £ 7.6388

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3401110060E

Price Range
£ 9.4015 - £ 6.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000